Product added to the list successfully!!!

Product no image

CTX³ 100 - Screw terminals - 150 A(48 V~)416262

  • Pack1

26532

Product Features

  • With integrated auxiliary contacts

Main Features

  • Conform to IEC 60 947-1, IEC 60 947-4-1
  • Can be equipped with RTX 3 thermal relays add-on auxiliary contact blocks, time delay blocks (except CTX 3 225/400/800) and CTX 3 interlocking