CTX³ 65 - Cage terminals - 65 A(48 V~)416172
Product Features
- With integrated auxiliary contacts
- Power terminals: screw terminals
Main Features
- Conform to IEC 60947-1, IEC 60947-4-1
- Can be equipped with RTX 3 thermal relays add-on auxiliary contact blocks, time delay blocks, capacitor switching units and CTX 3 interlocking