Product added to the list successfully!!!

Product no image

CTX³ control relays - 48 V~(4 NO)416802

  • Pack1

1520

Product Features

  • 4-pole
  • Conform to IEC 60 947-1, IEC 60 947-4-1 and
  • IEC 60 947-5-1 for the auxiliary contacts
  • Can be equipped with CTX 3 mini
  • Ith = 10 A
  • Low consumption coil