DLP PVC adaptable trunking system and accessories - Accessories - Set of 4 accessories to change capacity of the body010688
Product Features
- Allows to increase 15mm height of trunking to preserve the space of wiring with a flat junction or a support equipment
- Suitable for a wide range of requirements and applications:
- Distribution: large wiring capacity and wide access tothe wiring space
- Installation: can be used with various ranges of wiring accessories
- Flexible cover which continuous even on angles
- Adjustable internal and external angles
- PVC trunking