Product added to the list successfully!!!

DPX³ motor protection 3P 160A

DPX³ motor protection 3P 160A420723

  • Amps160 A
  • Poles3
  • Pack1

27458

Product Features

  • Adjustable magnetic
  • Supplied with cage terminals 120 mm 2 max. (flexible cable) and up to 150 mm 2 max. with accessory
  • Can be fitted with auxiliaires

Main Features

  • For switching, remote tripping and protection of three-phase motors
  • Conform to IEC 60947-2

Download Documents