Product added to the list successfully!!!

Product no image

DRX 100 Icu breaking capacity 10 kA (415 V±) 4P 63A027029

  • Amps63 A
  • Poles4
  • Pack1/12

5056

Product Features

  • For switching, control, isolation and protection of low-voltage electrical lines in conformity with standard IEC 60947-2
  • Fixed thermal and fixed magnetic
  • Supplied with:
  • M8 Terminals
  • Fixing screws
  • Insulating shields (2 for 3 PI and 3 for 4P)