Product added to the list successfully!!!

Product no image

DRX 250HP - LSIg 3P 40A 36kA669175

  • Number of modulesNA
  • Pack1

33600

Product Features

DRX 250HP - LSIg 3P 40A 36kA

Main Features

  • Ics=100%Icu

  • Protection against overloads:
    - lr adjustable from 0.4 to 1 x ln
    - tr adjustable from 3 to 20s

  • Protection against short circuits:
    - lsd adjustable from 1.5 to 10 x lr
    - tsd adjustable from 0 to 0.5s

  • Inbuilt Instantaneous Protection:
    - Ii# – Fixed

  • Protection against Ground Fault:
    - lg adjustable from 0.2 to 1 In & OFF
    - tg adjustable from 0.1 to 1s

  • Overload Alarm Indication - I > 1.05 Ir

  • Pre-Overload Alarm Indication - I > 0.9 Ir

  • Over temperature Alarm Indication - T > 90 °C

  • Integrated Contact Module

  • Suitable for Isolation