Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Wiring Accessories
Dual USB car charging socket - 2.1 A
50682
Pack
20
Price On Request
-
+
Add To List
Characteristics
Main Features
Total power charge: 2.1 A
Adapted for universal car cigarette lighter socket
Double socket enabling you to charge 2 USB devices simultaneously
Related Products
QI wireless power charger for integration into the furniture 5 W
USB Type A / USB Type C adaptor
USB Type C Hub adaptor - gateway between a USB Type C device and up to three USB Type A devices
3-in-1 USB cable - allows to connect/charge/synchronize 3 types of devices with only one cable
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit