DX³ MCBs RDSO DC MCB- Single pole = Nominal rating 1(A)408833
- Number of modules1
- Pack1/10/120
Product Features
SP DC 1A RDSO MCB DX3
Main Features
- 6 kA as per IEC 60947-2
- Integrated label holder
- Sliding bottom clamp
- Improved air channels
- Color coded On/Off indication on dolly
- Biconnect lower terminals
- IP 20 protected terminals
- Sliding shutters