Product added to the list successfully!!!

Product no image

DX³ RCBOs - A Type 300 mA Nominal rating 20(A)411435

  • Number of modules4
  • Pack1/16

9298

Product Features

FP 4M A TYP 20A 300MA 6KA RCBO

Main Features

  • Conforms to IEC 60947
  • Integrated label holder
  • Ergonomic design
  • Color coded On/Off indication on dolly
  • Front face indication for earth leakage fault
  • IP 20 protected terminals
  • 35 sq mm terminals
  • Sliding shutters