Product added to the list successfully!!!

DX³ isolators - 4 pole 415 V~ Nominal rating 125(A)

DX³ isolators - 4 pole 415 V~ Nominal rating 125(A)406523

  • Number of modules4
  • Pack1/32

2260

Product Features


Main Features

  • Isolators for AC applications upto 125 A
  • ISI marked as per IEC 60947-3
  • Integrated label holder
  • Ergonomic red color dolly
  • Sliding bottom clamp
  • Double break mechanism
  • Improved air channels
  • Color coded On/Off indication on dolly
  • Biconnect lower terminals
  • IP 20 protected terminals
  • Sliding shutters

Download Documents