DX³ isolators - 4 pole 415 V~ Nominal rating 63(A)406520
- Number of modules4
- Pack1/32
Main Features
- Isolators for AC applications upto 125 A
- ISI marked as per IEC 60947-3
- Integrated label holder
- Ergonomic red color dolly
- Sliding bottom clamp
- Double break mechanism
- Improved air channels
- Color coded On/Off indication on dolly
- Biconnect lower terminals
- IP 20 protected terminals
- Sliding shutters