Product added to the list successfully!!!

DX³ MCBs - 2 pole 400 V~ Nominal rating 125(A)

DX³ MCBs - 2 pole 400 V~ Nominal rating 125(A)408642

  • Number of modules1.5
  • Pack1/5/0162

8184

Product Features


Main Features

  • 10 kA as per IEC 60947-2
  • Integrated label holder
  • Sliding insulating shield
  • Color coded contact indication window
  • IP 20 protected terminals
  • 50 sq mm terminals

Download Documents