Product added to the list successfully!!!

Product no image

DX³ MCBs - 2 pole 500 V= Nominal rating 50(A)408830

  • Number of modules2
  • Pack1/5/60

1796

Main Features

  • 6 kA as per IEC 60947-2
  • Integrated label holder
  • Sliding bottom clamp
  • Improved air channels
  • Color coded On/Off indication on dolly
  • Biconnect lower terminals
  • IP 20 protected terminals
  • Sliding shutters

Download Documents