Product added to the list successfully!!!

DX³ MCBs - 3 pole 400 V~ Nominal rating 125(A)

DX³ MCBs - 3 pole 400 V~ Nominal rating 125(A)408664

  • Number of modules4.5
  • Pack1/9

13140

Product Features


Main Features

  • 10 kA as per IEC 60947-2
  • Integrated label holder
  • Sliding insulating shield
  • Color coded contact indication window
  • IP 20 protected terminals
  • 50 sq mm terminals

Download Documents