DX³ MCBs - 3 pole 415 V~ Nominal rating 40*(A)408766
- Number of modules3
- Pack1/32
Product Features
Main Features
- 10 kA ISI marked as per IS/IEC 60898-1 2002
- Integrated label holder
- Sliding bottom clamp
- Improved air channels
- Color coded On/Off indication on dolly
- Biconnect lower terminals
- IP 20 protected terminals
- Sliding shutters
- DC - 80 V per pole - 1 kA