Product added to the list successfully!!!

DX³ MCBs - Single pole 240/415 V~ Nominal rating 50*(A)

DX³ MCBs - Single pole 240/415 V~ Nominal rating 50*(A)408721

  • Number of modules1
  • Pack1/10/0120

900

Product Features


Main Features

  • 10 kA ISI marked as per IS/IEC 60898-1 2002
  • Integrated label holder
  • Sliding bottom clamp
  • Improved air channels
  • Color coded On/Off indication on dolly
  • Biconnect lower terminals
  • IP 20 protected terminals
  • Sliding shutters
  • DC - 80 V per pole - 1 kA

Download Documents