DX³ MCBs - Single pole 250 V= Nominal rating 32(A)408811
- Number of modules1
- Pack1/10/0120
Product Features
Main Features
- 6 kA as per IEC 60947-2
- Integrated label holder
- Sliding bottom clamp
- Improved air channels
- Color coded On/Off indication on dolly
- Biconnect lower terminals
- IP 20 protected terminals
- Sliding shutters