Product added to the list successfully!!!

DX³ MCBs - Single pole 250 V= Nominal rating 40(A)

DX³ MCBs - Single pole 250 V= Nominal rating 40(A)408812

  • Number of modules1
  • Pack1/10/0120

972

Main Features

  • 6 kA as per IEC 60947-2
  • Integrated label holder
  • Sliding bottom clamp
  • Improved air channels
  • Color coded On/Off indication on dolly
  • Biconnect lower terminals
  • IP 20 protected terminals
  • Sliding shutters

Download Documents