Product added to the list successfully!!!

DX³ RCBOs - 4 pole 415 V~, AC Type - 300 mA Nominal rating 32(A)

DX³ RCBOs - 4 pole 415 V~, AC Type - 300 mA Nominal rating 32(A)411377

  • Number of modules7
  • Pack32

7224

Product Features


Main Features

  • ISI marked as per IS 12640-2
  • Integrated label holder
  • Ergonomic design
  • Color coded On/Off indication on dolly
  • Front face indication for earth leakage fault
  • IP 20 protected terminals
  • 35 sq mm terminals
  • Sliding shutters

Download Documents