Product added to the list successfully!!!

Product no image

DX³ RCCBs - 4 pole 415 V~, A-S Nominal rating 80(A)411894

  • Number of modules4
  • Pack1/5/60

10126

Main Features

  • Integrated label holder
  • Ergonomic Grey color dolly
  • Color coded On/Off indication on dolly
  • IP 20 protected terminals
  • 35 sq mm terminals
  • Sliding shutters

Download Documents