DX³ RCCBs - 4 pole 415 V~ Nominal rating 25(A)411881
- Number of modules4
- Pack1/32
Product Features
Main Features
- ISI marked as per IS 12640-1
- Integrated label holder
- Ergonomic Grey color dolly
- Sliding bottom clamp
- Color coded On/Off indication on dolly
- Biconnect lower terminals
- IP 20 protected terminals
- 35 sq mm terminals
- Sliding shutters