Product added to the list successfully!!!

Ekinox³ ETPN DB's - IP 30 - #IK 08 - 4 way

Ekinox³ ETPN DB's - IP 30 - #IK 08 - 4 way507660

  • Number of modules8+12
  • Pack4

4318

Main Features

  • As per IEC 61439-3
  • Suitable for Flush Mounting and Surface Mounting
  • With 100 A Copper Busbar
  • With Neutral bar, Earthbar and Cable ties for Cable management
  • Fully shrouded Neutral bars
  • Prefitted masking sheet
  • Reversible Door for IP 43 & IP 54 DB's