Product added to the list successfully!!!

Ekinox³ TPN DB-PHASE SELECTOR DB's - IP 30 - #IK 08 - 4 way

507770
Number of modules 8+12
Pack 4
13176

Quantity:

Add to List

Characteristics

Main Features
  • As per IEC 61439-3
  • With inbuilt 3 nos of 63 A Phase selector switches and 3 Nos Piano
  • Switches
  • Suitable for Flush Mounting and Surface Mounting
  • With 100 A Copper Busbar for each phase
  • With Neutral bar, Earthbar and Cable ties for Cable management
  • Fully insulated busbar & shrouded Neutral bars
  • With provision for FP MCB/Isolator/RCCB/RCBO as incomer and SP
  • MCB's as outgoing
  • Supplied with wire set