Product added to the list successfully!!!

Product no image

Fixingbrack.mount.Colonnette8400050

Product Features

  • For mounting columns on floor with outlet tile Cat.No 84000 40

Main Features

  • Floor tiles manufactured from Pre-galvanised sheet, steel in accordance with BS EN 10326
  • Dimensions of Tile 225 m x 225 m
  • The supports are made of polypropylene. inflammability class B2 according to DIN 4102
  • 4 different heights: 37 mm, 60 mm, 90 mm, 120 mm
  • Weight of the Soluflex cable floor system: approx. 20 kg per m2
  • Thickness: 2 mm