Floor parts - Plenum sealing8403720
Product Features
- For edging the floor to create a step
- Length 900 mm, width 56 mm
- Heigth 37 mm
Main Features
- Floor tiles manufactured from Pre-galvanised sheet, steel in accordance with BS EN 10326
- Dimensions of Tile 225 m x 225 m
- The supports are made of polypropylene. inflammability class B2 according to DIN 4102
- 4 different heights: 37 mm, 60 mm, 90 mm, 120 mm
- Weight of the Soluflex cable floor system: approx. 20 kg per m2
- Thickness: 2 mm