Product Features
- 450 x 450 mm
- For lid + trim assemblies
- For 3-compartment floor boxes (square opening 265 x 265 mm)
Main Features
- Floor tiles manufactured from pre-galvanised sheet, steel in accordance with BS EN 10326
- Dimensions of tile 225 m x 225 m
- The supports are made of polypropylene. inflammability class B2 according to DIN 4102
- 4 different heights: 37 mm, 60 mm, 90 mm, 120 mm
- Weight of the Soluflex cable floor system: approx. 20 kg per m2
- Thickness: 2 mm