Product added to the list successfully!!!

LCS³ fiber optic OM2 (UPC) multimode fiber optic cord Length: 1 m(SC/SC duplex cords)

LCS³ fiber optic OM2 (UPC) multimode fiber optic cord Length: 1 m(SC/SC duplex cords)033069

Product Features

  • Max. optical losses: 0.3 dB
  • For 50/125 ?m multimode installations, OM2 type Orange sheaths

Main Features

  • Fitted with 2 connectors with ceramic ferrule at either end Packed and tested singly (report supplied)
  • Zipcord LSZH sleeve

Download Documents

LCS³ fiber optic OM2 (UPC) multimode fiber optic cord Length: 1 m(SC/SC duplex cords)