Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Digital Infrastructure
Legrand standard solution Category 6
LCS³ Patch cord Length 1 m(F/UTP cat. 6 screened impedance 100 W)
632760
Pack
5/25
Price On Request
-
+
Add To List
Characteristics
Product Features
RJ 45 - RJ 45
PVC
Download Documents
Technical Document
Email
All
LCS³ Patch cord Length 1 m(F/UTP cat. 6 screened impedance 100 W)
Selection chart for equipment and cabinets configure your LCS² system selection chart
Related Products
LCS³ Patch cord Length 1 m(U/UTP cat. 6 unscreened impedance 100 W)
LCS³ Patch cord Length 1.5 m(U/UTP cat. 6 unscreened impedance 100 W)
LCS³ Patch cord Length 2 m(U/UTP cat. 6 unscreened impedance 100 W)
LCS³ Patch cord Length 3 m(U/UTP cat. 6 unscreened impedance 100 W)
LCS³ Patch cord Length 5 m(U/UTP cat. 6 unscreened impedance 100 W)
LCS³ Patch cord Length 2 m(F/UTP cat. 6 screened impedance 100 W)
LCS³ Patch cord Length 3 m(F/UTP cat. 6 screened impedance 100 W)
LCS³ Patch cord Length 5 m(F/UTP cat. 6 screened impedance 100 W)
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit