LCS³ Zone distribution box STP (Zone distribution boxes cat. 6)033546
Product Features
- Fitted with 2 x 6 LCS³ connector units
- RJ 45 cat. 6 and RJ 45 blanking plates
- Supplied with Colring cable ties
- Used for mounting LCS³ RJ 45 cat. 6 connector units
- For ELV distribution in a zone fitted with 1 to 12 RJ 45 sockets
- Centralise connections to guarantee flexibility and adaptability of the installation
- Installed on false ceiling or false floor
- Connect to the patch panel or the floor cabinet
- Connection to an RJ 45 socket with stripped cord or to a Arteor RJ 45 socket with copper feedthroughnwith an RJ 45/RJ 45 cord
- IP 21 - IK 07
- Conform to standards UTE C 15-900, NF C 15-100,
- NF C 20-730, EN 50-174.2, CEI 60950,
- ISO/IEC 11801 Ed. 2.0, EN 50173-2 and TIA/EIA 568
- Colour code TIA/EIA 568 A and C
- Cords and cables: ISO 11801 Ed.2.0, EN 50173-1,
- TIA/EIA 568
- Technical characteristics:
- polycarbonate PC hood
- polypropylene PP base
- RAL 7035
- hold connector units in place in the box: 100 N
- Cables anchored on support using Colring cable ties