Product added to the list successfully!!!

Lightable covers, 1 module. For connected two-way switch

Lightable covers, 1 module. For connected two-way switchKW01

  • Number of modules1
  • Pack100

120

Product Features

  • Connected Switch Lightable Cover - White - 1M

Main Features

  • 4.1 Mechanical characteristics

  • Impact test: IK 04

  • 4.2 Material characteristics

  • Halogen-free

  • UV resistant

  • Self-extinguishing:

  • 650°C/30 s for the other insulating components.

  • 4.3 Climatic characteristics

  • Storage temperature: - 10°C to + 70°C

  • Use temperature: - 5°C to + 50°C

Related Products