Product added to the list successfully!!!

Lighting management Radio/ZigBee® control units and false ceiling controllers

689007
Number of modules 1/2 modules
Pack 1
118

Quantity:

Add to List

Characteristics

Product Features
  • Flush box
  • For 1/2 modules
Main Features
  • Radio/ZigBee® 2.4 GHz, signal range 100 m
  • Operation:
  • in association with Radio/ZigBee® products - with BUS/SCS installation using BUS/SCS interface - Radio ZigBee®
  • Cat.No 0488 32
  • To be fitted with Arteor plates (Arteor cover plate selection)
  • Transmitter/receiver switches
  • For installation in flush-mounting box with depth of 50 mm recommended
  • Dimensions (mm)
  • H x W x D = 76.5 x 76.5 x 51.0