Lighting Management sensors - Dimming - DALI ballast048851
Product Features
- 2 DALI outputs (32 ballasts max.) and 1 ventilation output (volt-free contact)
- Used to dim the light level on the window side of a room (where there is more natural light) separately from the corridor side
- Used to control a maximum of 32 DALI ballasts
- Connection via screw terminals
- 1 sensor input, 2 inputs for auxiliaries
- 2 outputs
- Can be used with a pushbutton, including a pushbutton with LED indicator, Cat.Nos 0770 40/33 for manual switch-on and manual or automatic switch-off
Main Features
- Ceiling mounted or installed in Cablofil cable trays (see Legrand Cable Management catalogue)
- Connection to sensors (Cat.Nos 0488 20/22/30/24/23/25 and 0784 85/86) by cord or RJ 45 cable or BUS/SCS cable to be fitted with
- RJ 45 connector Cat.No 0488 72 (p. 571)