Product added to the list successfully!!!

Lighting Management sensors - Dual technology flush mounted Lighting Management sensors with neutral(Ideal for offices - White)

5740 49
Pack 1

Characteristics

Product Features
  • Dual technology flush mounted Lighting
  • Management sensors with neutral
  • 180ø infrared and ultrasonic detection, range 8 m
  • Recommended fixing height: 1.20 m
  • Standby consumption: 0.2 W
  • Optimum distance between 2 sensors: 6 m
  • 3-wire cable
  • IP 41
  • For installation in box, depth 40 mm min., or in surface mounting box Cat.No 0802 81
  • 2 modules
Main Features
  • Check presence and light level continuously, switch off when there is sufficient natural light
  • Manual switch-on and manual or automatic switch-off (factory setting)
  • Can be used with pushbutton Cat.No 0770 40 (or illuminated pushbutton Cat.No 0770 33) for manual switch-on and manual or automatic switch-off
  • Infrared and ultrasonic motion sensors for workplaces, providing precise presence detection as soon as the wave transmitted by the sensor is modified (for example, by hand movement on a keyboard)
  • Precise on-site adjustment using configuration tool (p. 568)
Get docs in inbox