Product added to the list successfully!!!

Lighting Management sensors - PIR wall mounted Lighting Management sensors 180ø infrared detection, range 20 m(Surface mounted on wall)

Lighting Management sensors - PIR wall mounted Lighting Management sensors 180ø infrared detection, range 20 m(Surface mounted on wall)048917

  • Pack1

15622

Product Features

  • PIR wall mounted Lighting Management sensors 180ø infrared detection, range 20 m
  • Recommended fixing height: 2.5 m
  • 3-wire with neutral
  • IP 42
  • Additional 2 A contact for HVAC control based on presence data
  • Standby consumption: 0.4 W
  • Can be mounted in/on a corner using accessory Cat.No 0489 71 (p. 568)

Main Features

  • Check presence and natural light level continuously, switch off when there is sufficient natural light
  • Occupancy mode (automatic switch-on/off factory setting).
  • Can be used with pushbutton Cat.No 0770 40 (or illuminated pushbutton Cat.No 0770 33) for vacancy mode (manual switch-on and manual or automatic switch-off).
  • Precise on-site adjustment using configuration tool Cat.No 0882 30 (p. 568)
  • Adjustable time delay: 5 s to 59 min. Light level threshold adjustable from 5 to 1275 lux

Download Documents

Lighting Management sensors - PIR wall mounted Lighting Management sensors 180ø infrared detection, range 20 m(Surface mounted on wall)