Product added to the list successfully!!!

Product no image

Lighting Management sensors - Surface mounted048830

  • Pack1

16158

Product Features

  • 270ø dual infrared detection, side range 2 x 15 m and front range 10 m
  • IP 55
  • Consumption: 0.5 W on standby
  • Supplied with fixing plate

Main Features

  • Check presence and light level continuously, switch off when there is sufficient natural light
  • Automatic switch-on/off (factory setting)
  • Precise on-site adjustment using configuration tool (p. 568)
  • Connect to controllers by cord or RJ 45 cable or BUS/SCS cable to be fitted with RJ 45 connector Cat.No 0488 72 (p. 568)

Download Documents