Product added to the list successfully!!!

Lighting management switch sensors 1 output

048806
Pack 1
9476

Quantity:

Add to List

Characteristics

Product Features
  • Dual ceiling mount switch sensor 360°
  • vacancy & occupancy mode (push-button override, or mobile configurator)
  • automatic terminal connection
Main Features
  • Fixed directly to a false ceiling with mounting claws (provided) or installed in Batibox flush-mounting box
  • with depth of 50 mm
  • Detection field 90 m²
  • Ø 11 m
  • Optimum distance between 2 detectors: 10 m
  • Consumption 0.8 W on standby
  • All load 8.5 A - 240 V