Product added to the list successfully!!!

Living Now 16A - 1 way switch with indicator - 1M - Black

Living Now 16A - 1 way switch with indicator - 1M - BlackKG4301V16

  • Number of modules1

696

Product Features

  • 16A - 1 way switch with indicator - 1M - Black

Main Features

  • Indian standard two-pole switches, 1P 16 AX, 250 VA, 1-way switch, screw and plates terminals, with white LED for backlighting (the LED is not interchangeable) - 1 module - Black
  • This Living Now Legrand 16A 1-Way Switch with indicator KG4301V16 comes with clear uncluttered modular design with more space for wiring and therefore it lasts longer. This electrical accessory is made up of polycarbonate and it can be easily used for commercial and residential purposes.1.Single module mechanisms - 1 module 22.5 x 45 mm2.i)Finger Proof protection for IP 20 protection against accidental contact
  • ii)Captive 'never to loose screws'
  • iii)Tunnel terminal preventing screwdrivers from slipping
  • 3.i)Fully shrouded internal mechanism under the rocker preventing visibility of sparks
  • 4. All switches are ISI marked as per latest IS 3854:19975.