Product added to the list successfully!!!

Living Now 32A DP switch with indicator - 2M - Sand

Living Now 32A DP switch with indicator - 2M - SandKM4302V32

  • Number of modules2

2208

Product Features

  • 32A DP switch with indicator - 2M - Sand

Main Features

  • Indian standard two-pole switches, 2P 32 A, 250 VA switch, with white LED for backlighting (the LED is not interchangeable) - 2 modules - Sand
  • This Legrand Living Now 32A DP 1-Way Switch with indicator KM4302V32 comes with clear uncluttered modular design with more space for wiring and therefore it lasts longer. This electrical accessory is made up of polycarbonate and it can be easily used for commercial and residential purposes.1.Double module mechanisms1 module 45 x 45 mm2.i)Finger Proof protection for IP 20 protection against accidental contact
  • ii)Captive 'never to loose screws'
  • iii)Tunnel terminal preventing screwdrivers from slipping
  • 3.i)Fully shrouded internal mechanism under the rocker preventing visibility of sparks
  • 4. All switches are ISI marked as per latest IS 3854:1997
  • Built to last over 1,00,000 operations 5.