Product added to the list successfully!!!

Living Now - Actuator - Control for lights and generic loads - 2M

Living Now - Actuator - Control for lights and generic loads - 2MK4672M2L

  • Number of modules2
  • Pack1

Product Features

  • Living Now - Actuator - Control for lights and generic loads - 2M

Main Features

  • Flush mounted two-module actuator / command with 2 independent relays and neutral
  • for “zero crossing” function” - for single or double loads.
  • The actuator can also be configured to simultaneously handle the load connected to it
  • and to act as a “control device” to manage one or more remote actuators, with typical
  • operating modes of the 2-module base control. 1.specifically, after the configuration,
  • it is possible to set the following modes of operation:
  • 1. Actuator for single load (lighting) with local control.
  • 2. Actuator for 2 independent loads (lighting) with 2 local controls.
  • 3. Actuator for 1 load (lighting) with local control by the left button and remote
  • actuator or scenario control by the right button.
  • The device consists of two separable parts: one part of contacts and one of control, in this
  • way it is possible to wire them separately.
  • To be completed with 1 or 2-module covers.2.The device performs the following functions:
  • 1. LIGHTING ACTUATOR MODE (1 LOAD)
  • 2. LIGHTING ACTUATOR MODE (2 SEPARATE LOADS) WITH LOCAL CONTROLS
  • 3. ACTUATOR FOR 1 LOAD (LIGHTING) WITH LOCAL CONTROL BY THE LEFT BUTTON AND
  • REMOTE ACTUATOR OR SCENARIO CONTROL BY THE RIGHT BUTTON
  • 4. MODE OF OPERATION OF THE CONTROL BY THE RIGHT BUTTON
  • 5. PLUS PROGRAMMED SCENARIO ACTIVATION
  • 6. VIDEO DOOR ENTRY SYSTEM CONTROLS
  • 7. COMMANDS ONLY AVAILABLE WITH VIRTUAL CONFIGURATION USING MyHOME_Suite
  • AND MyHOME_Up
  • 8. USE OF AN ACTUATOR WITHOUT NEUTRAL3.4.5.