Product added to the list successfully!!!

Living Now - Actuator / control for rolling shutter - 2M

Living Now - Actuator / control for rolling shutter - 2MK4672M2S

  • Number of modules2
  • Pack1

Product Features

  • Living Now - Actuator / control for rolling shutter - 2M

Main Features

  • Shutter actuator with 2 internal relay 2 A 250V a.c..In addition to the monostable and bistable UP/DOWN function, the actuator also places the rolling shutter in a stored (PRESET) position. The device can be also configured to manage a remote actuator - 2 modules.To be completed with 1 or 2-module covers.1.The device performs the following functions:
  • 1. ACTUATOR MODE FOR ROLLING SHUTTER AUTOMATION WITH LOCAL CONTROL
  • 2. ACTUATOR FOR 1 LOAD (SHUTTERS AUTOMATION) WITH LOCAL CONTROL BY THE LEFT
  • BUTTON AND REMOTE ACTUATOR OR SCENARIO CONTROL BY THE RIGHT BUTTON
  • 3. MODE OF OPERATION OF THE CONTROL BY THE RIGHT BUTTON
  • 4. PLUS PROGRAMMED SCENARIO ACTIVATION2.3.4.5.