Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Accessories
Living Now CABLE OUTLET 9MM 1M
K4953
Pack
10
382
-
+
Add To List
Characteristics
Product Features
CABLE OUTLET 9MM 1M
Main Features
Blanking module with output Ø 9 mm - 1 module1.2.3.4.5.
Related Products
Lyncus Blanking Plate 1Module
Lyncus Blanking Plate 2Module
Lyncus Blanking Plate 1Module
Lyncus Cable Outlet 8mm 1Module
Lyncus Cable Outlet 8mm 1Module
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit