Product added to the list successfully!!!

Living Now Fan Regulator - 360°  - 100W - 2 module White with  Cover

Living Now Fan Regulator - 360° - 100W - 2 module White with CoverKW4017

  • Number of modules2

2204

Product Features

  • Fan Regulator - 360° - 100W - 2 module White with Cover

Main Features

  • Fan controler 240VA 100W 50Hz - The cover of the selected colour is supplied in the same box as the fan controller - for Indian std. installations - 2 module - White1.ISI mark conforming to IS 110372.Double module mechanisms1 module 45 x 45 mm3.Knob Operated in both direction (clockwise & Anticlockwise)4.5.