Product added to the list successfully!!!

Living Now - Full Control - Sand

Living Now - Full Control - SandKM8011

  • Number of modules1
  • Pack5

Product Features

  • Living Now - Full Control - Sand

Main Features

  • FULL control. Touch digital control for the management of one to three functions among the following: on/off, dimmer, up/down shutter without preset, scenarios, Nuvo player and load control. It can also be used as group or general control. On-board proximity sensor that allows the display of function icons when approaching the control - 1 module. Black.1.Touch control to manage one to three of the following functions: light on/off, light
  • dimmer, load control *, shutter up/down with and without preset, scenarios and Nuvo
  • player. It can also be used as group or general control.
  • 2.The control can be moved keeping the same configured function.
  • Both user and installer can change the function configured through the MyHOME_Up
  • and Digital Controls apps.
  • The control has a proximity sensor to show identification icons of the functions when
  • approaching and therefore only when there is an interaction with it. Also the symbols
  • and the intensity of LEDs are customisable using the MyHOME_Up e Digital Controls
  • apps.
  • *The load control function can be configured only using MyHOME_Suite.3.Funzioni Luci
  • This function uses only 1 slot.
  • Possible modes:
  • - Cyclical control without adjustment: when pressed, the device acts in ON/OFF mode. If the control is not configured in point-to-point, the device does not receive status return, and
  • alternately sends the ON/OFF command;
  • - OFF: if configured in this mode, the device sends only the OFF command;
  • - PUL: if configured in this mode, the device acts as a pushbutton;
  • - Timed ON control: the device sends the switch-off command after the set time interval. The time duration depends on the value of the specific parameters.
  • Dimmer Functions
  • This function uses all 3 slots.
  • The upper touch area dims up, the lower touch area dims down, the central touch area toggles ON/OFF.
  • If configured, with a long pressure, the central touch area can also cycle the colour of RGB Lamp.
  • Shutter Function
  • This function uses all 3 slots.
  • The upper touch area is a UP control, the lower touch area is a DOWN control, the central touch area is a stop control.
  • If configured to manage the shutter position, the central touch area can also send the preset command.
  • Player Function
  • This function uses all 3 slots.
  • The upper touch area controls the UP volume, the lower touch area controls the DOWN volume, the central touch area controls the play/pause on short pressure and the track forward
  • on long pressure.
  • CEN PLUS Function
  • This function uses only 1 slot.
  • Each touch area activates the corresponding scenario number.
  • Load Control Function
  • This function uses only 1 slot.
  • Each touch area can display the load status (enabled, disabled, overridden) and can force a load or remove the forcing.
  • Brightness control
  • With configured device, it is possible to set the LEDs to the default level or to the maximum level.4.5.