Product added to the list successfully!!!

Living Now Heating/air conditioning room thermostat

Living Now Heating/air conditioning room thermostatKM4441

  • Pack1

15650

Product Features

  • Heating/air conditioning room thermostat

Main Features

  • Electronic room thermostat - relay output with 1 contact in switching free of 5(2)A potential. - power supply 230 Va.c. - 2 modules - Sand1.2-module stand-alone thermostat that records the room temperature and allows its
  • adjustment.
  • It controls the temperature by means of an electronic sensor that controls an output
  • relay with 1 x 5 (2) A potential free deviation contact.
  • 2.It is also possible to adjust the antifreeze temperature, which automatically activates
  • when the device is switched off.
  • On the front of the device are:
  • - the - and + temperature adjustment commands;
  • - the on/off command
  • - temperature/status display (automatically reduced brightness when in standby).3.4.5.