Product added to the list successfully!!!

Living Now - Light control

Living Now - Light controlKG8010

  • Number of modules1
  • Pack5

Product Features

  • Living Now - Light control

Main Features

  • Touch control to manage ON/OFF light functions. A single control can be used to manage
  • up to a maximum of two functions between single lights, light group or general lights.
  • The control can be moved keeping the same configured function. Both user and installer
  • can change the light function configured through the MyHOME_Up app.
  • The control has discreet LEDs, which turn blue to indicate when the light is on.1.Light Functions
  • Cyclical control without adjustment: when pressed, the device acts in ON/OFF mode.
  • If the control is not configured in point-to-point, the device does not receive status
  • return, and alternately sends the ON/OFF command;
  • OFF: if configured in this mode, the device sends only the OFF command;
  • PUL: if configured in this mode, the device acts as a pushbutton;
  • Timed ON control: the device sends the switch-off command after the set time interval.
  • The time duration depends on the value of the specific parameters2.Brightness control
  • With configured device, it is possible to set the LEDs to the default level or to the
  • maximum level.3.4.5.