Product added to the list successfully!!!

Living Now - Light control

Living Now - Light controlKM8010

  • Number of modules1
  • Pack5

Product Features

  • Living Now - Light control

Main Features

  • 1.Touch control to manage ON/OFF light functions. A single control can be used to manage
  • up to a maximum of two functions between single lights, light group or general lights.
  • The control can be moved keeping the same configured function. Both user and installer
  • can change the light function configured through the MyHOME_Up app.
  • The control has discreet LEDs, which turn blue to indicate when the light is on.2.Brightness control
  • With configured device, it is possible to set the LEDs to the default level or to the
  • maximum level.3.4.5.