Product added to the list successfully!!!

Product no image

Living now Switch / Dimmer 150WK4411C

  • Number of modules1
  • Pack1

12026

Product Features

  • Living now Switch / Dimmer 150W - 1M with neutral

Main Features

  • Dimmer/switch. It allows to control lights locally or remotely, with the dimmer functionality that can be activated from APP Home+Control.
  • It has the same installation and usability of a traditional switch and it is compatible with all loads (LED, halogen) with max power 150W at 230 V (or 75W at 110V).
  • It' s equipped with a blue LED light used for localization modality or load status modality, configurable by APP.
  • It can be connected to one or more traditional push-button or associated with “wireless light switches”.
  • Caution: Must be connected to the neutral. Power supply 110-230Va.c. - 1 module

Related Products