Product added to the list successfully!!!

Living Now - Thermostat- 2M

Living Now - Thermostat- 2MKG4691

  • Number of modules2
  • Pack1

Product Features

  • Living Now - Thermostat- 2M

Main Features

  • Probe with backlit display for controlling the temperature of a single zone. It is equipped with an input for connecting a contact line (eg window contact). It allows the management of different types of systems and the regulation of the fan speed in case of use of fan coils. Possibility of automatic operation (summer / winter) with compatible systems - 2 modules, black1.Thermostat with display for the control of the room temperature in temperature control
  • systems.
  • It has 4 capacitive keys that can be used to select the desired temperature and the various
  • operating modes (antifreeze, thermal protection and programmed temperature); when
  • used with fan-coils, it can manage the fan speed.
  • 2.It can also be used in mixed heating/cooling systems, if the two functions are available
  • at the same time on the same system.3.A contact is also available on the back of the device, to change the operating mode of the
  • thermostat (e.g. window contact, summer/winter switching, etc.).
  • It is internally equipped with a humidity probe, the measured value of which can be
  • used for advanced applications possible thanks to the integration with third-party
  • systems through Driver manager4.5.