Product added to the list successfully!!!

Living Now USB universal charger - 1000 mA induction + 2400 mA - Type A

Living Now USB universal charger - 1000 mA induction + 2400 mA - Type AKW4286CW2

  • Number of modules2
  • Pack1

14396

Product Features

  • USB universal charger - 1000 mA induction + 2400 mA - Type A

Main Features

  • USB and induction charger. It allows the quick and wireless charging of smartphones with induction receiver up to 1,000 mA (compliant with WPC QI standard). The antislip support surface is inclined by 10°. Antitheft lock function. Energy performance >85%. Equipped with a 2.400 mA type-A USB port for the powering of a second device - 12 W. Possibility of simultaneous recharging of two devices, up to 500 mA wirelessly, and up to 1,200 mA through the USB port. Dimension 136.5 x 70 x 56.5 mm. The cover of the selected colour is supplied in the same box as the charger - white1.Wireless charging only with compatible mobile phones having INDICATORuction receiver technology.2.Charging is by placing the mobile on INDICATORuction receiver.
  • Also charging can be done by external type A socket.3.4.5.